Letzte Aktualisierung: July 17 2024 23:33:58.

AK ERM 2480
Scanning head for incremental angle encoder with magnetoresistive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERM 2480
Scanning head for incremental angle encoder with magnetoresistive scanning
Line count: 3600
Grating period: 395.0 µm
Drum outside diameter: 452.64 mm
Output signal: ~1Vpp
Cutoff frequency (-3 dB):300.00 kHz
Reference mark: analog
Power supply: 5 V (+-10 %)
Degree of protection: IP67 (EN60529)
Operating temperature: -10/+100 °C
Electrical connection: Contact insert, male,
12-pin for 2-part angle
socket
Pin configuration: D294999
Connecting direction: Cable outlet tangential
(right)
Cable length: 0.38 m
Cable type: PUR Ø 4.5 mm
Special characteristics, angle connector housing
rotational encoders: included separately
Identnumber
Identnumber
1144048-21
Line count
Line count
3600
Grating period
Grating period
395.0 µm
Drum outside diameter
Drum outside diameter
452.64 mm
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
300.00 kHz
Reference mark
Reference mark
analog
Power supply
Power supply
5 V (+-10 %)
Degree of protection
Degree of protection
IP67 (EN60529)
Operating temperature
Operating temperature
-10/+100 °C
Electrical connection
Electrical connection
Contact insert, male, 12-pin for 2-part angle socket
Pin configuration
Pin configuration
D294999
Connecting direction
Connecting direction
Cable outlet tangential (right)
Cable length
Cable length
0.38 m
Cable type
Cable type
PUR Ø 4.5 mm
Special characteristics, angle connector housing
rotational encoders
rotational encoders
included separately
SCIP ID
SCIP ID
d163d4c0-177e-4edd-99a3-42be74fbbc49
Downloads / CAD / Mounting / Documentation