Letzte Aktualisierung: July 16 2024 23:33:31.

AK ERM 2480
Scanning head for incremental angle encoder with magnetoresistive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERM 2480
Scanning head for incremental angle encoder with magnetoresistive scanning
Line count: 1200
Grating period: 395.0 µm
Drum outside diameter: 150.88 mm
Output signal: ~1Vpp
Cutoff frequency (-3 dB):300.00 kHz
Reference mark: analog
Power supply: 5 V (+-10 %)
Degree of protection: IP67 (EN60529)
Operating temperature: -10/+100 °C
Electrical connection: Coupling with central
fastening, M23, multiple
cable outlet, male,
17-pin
Pin configuration: D682294
Connecting direction: Cable outlet tangential
(right)
Cable length: 0.40 m
Cable type: PUR Ø 4.5 mm
Length additional cable: 0.30 m ; PUR Ø 4.5 mm
The electromagnetic compatibility of the complete
system must be ensured.
Identnumber
Identnumber
1144048-35
Line count
Line count
1200
Grating period
Grating period
395.0 µm
Drum outside diameter
Drum outside diameter
150.88 mm
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
300.00 kHz
Reference mark
Reference mark
analog
Power supply
Power supply
5 V (+-10 %)
Degree of protection
Degree of protection
IP67 (EN60529)
Operating temperature
Operating temperature
-10/+100 °C
Electrical connection
Electrical connection
Coupling with central fastening, M23, multiple cable outlet, male, 17-pin
Pin configuration
Pin configuration
D682294
Connecting direction
Connecting direction
Cable outlet tangential (right)
Cable length
Cable length
0.40 m
Cable type
Cable type
PUR Ø 4.5 mm
Length additional cable
Length additional cable
0.30 m ; PUR Ø 4.5 mm
The electromagnetic compatibility of the complete
system must be ensured.
SCIP ID
SCIP ID
37439abc-b183-4614-8373-7731e7660a8e
Downloads / CAD / Mounting / Documentation