Letzte Aktualisierung: July 18 2024 23:33:34.

AK LIF 48R
Scanning head for LIF incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIF 48R
Scanning head for LIF incremental exposed linear encoder
Signal period: 4.000 µm
Thermal coefficient of
linear expansion: ~ 8·10-6K-1
Reference mark: active
Output signal: sinusoidal voltage
signals (1 Vpp)
Cutoff frequency (-3 dB):1000.00 kHz
Power supply: 5 V (+-5 %)
Limit switch: active high
Cable type: PUR Ø 4.5 mm flexible
Cable length: 0.25 m
Electrical connection: D-sub connector, 2-row,
metal housing, design A,
with locking screws,
male, 15-pin
Pin configuration: D1121221
Identnumber
Identnumber
1154269-05
Signal period
Signal period
4.000 µm
Thermal coefficient of
linear expansion
linear expansion
~ 8·10-6K-1
Reference mark
Reference mark
active
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
1000.00 kHz
Power supply
Power supply
5 V (+-5 %)
Limit switch
Limit switch
active high
Cable type
Cable type
PUR Ø 4.5 mm flexible
Cable length
Cable length
0.25 m
Electrical connection
Electrical connection
D-sub connector, 2-row, metal housing, design A, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D1121221
SCIP ID
SCIP ID
a30a0ef3-d7c5-4480-b9b1-e9a1a1454c36
Downloads / CAD / Mounting / Documentation