Letzte Aktualisierung: July 18 2024 23:33:34.

AK LIF 47R
Scanning head for LIF incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIF 47R
Scanning head for LIF incremental exposed linear encoder
Signal period: 4.000 µm / 0,04 µm
(after interpolation)
Thermal coefficient of linear expansion: ~ 8·10-6K-1
Reference mark: active
Output signal: Square-wave signals, TTL
levels with 100-fold
interpolation
Max. scanning frequency: 12.50 kHz
Reference pulse width: 270°
Fault detection signal: for disturbance Ua1/Ua2
high-impedance
Power supply: 5 V (+-5 %)
Limit switch: active high
Cable type: PUR Ø 4.5 mm flexible
Cable length: 0.50 m
Electrical connection: D-sub connector, 2-row,
metal housing, design A,
with locking screws,
male, 15-pin
Pin configuration: D1174999
Identnumber
Identnumber
1154271-01
Signal period
Signal period
4.000 µm / 0,04 µm (after interpolation)
Thermal coefficient of linear expansion
Thermal coefficient of linear expansion
~ 8·10-6K-1
Reference mark
Reference mark
active
Output signal
Output signal
Square-wave signals, TTL levels with 100-fold interpolation
Max. scanning frequency
Max. scanning frequency
12.50 kHz
Reference pulse width
Reference pulse width
270°
Fault detection signal
Fault detection signal
for disturbance Ua1/Ua2 high-impedance
Power supply
Power supply
5 V (+-5 %)
Limit switch
Limit switch
active high
Cable type
Cable type
PUR Ø 4.5 mm flexible
Cable length
Cable length
0.50 m
Electrical connection
Electrical connection
D-sub connector, 2-row, metal housing, design A, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D1174999
SCIP ID
SCIP ID
829c71a7-7ea4-474b-9fc1-0eeb1428a769
Downloads / CAD / Mounting / Documentation