Letzte Aktualisierung: July 15 2024 23:33:53.

WMK 2030 S Standard
Scanning head for modular angle encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
WMK 2030 S Standard
Scanning head for modular angle encoders
Scanning arrangement: Outside scanning
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Special version, centered
head: mounting plate on the top,
cable outlet right
Line count: 1008
Number of signal periods: 50400
Grating period: 3000 µm
Interface: TTL
Incremental signals / multiplication:
Max. scanning frequency:100.00 kHz
Power supply: 5 V (+-10 %) DC
Electrical connection: Coupling M12, male, 8-pin
Pin configuration: D1214728
Cable length: 2.00 m
Identnumber
Identnumber
1165751-16
Scanning arrangement
Scanning arrangement
Outside scanning
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Special version, centered
head
head
mounting plate on the top, cable outlet right
Line count
Line count
1008
Number of signal periods
Number of signal periods
50400
Grating period
Grating period
3000 µm
Interface
Interface
TTL
Incremental signals / multiplication
Incremental signals / multiplication
Max. scanning frequency
Max. scanning frequency
100.00 kHz
Power supply
Power supply
5 V (+-10 %) DC
Electrical connection
Electrical connection
Coupling M12, male, 8-pin
Pin configuration
Pin configuration
D1214728
Cable length
Cable length
2.00 m
SCIP ID
SCIP ID
fe195471-8f70-4483-a0e1-af487c19e903
Downloads / CAD / Mounting / Documentation