Letzte Aktualisierung: July 15 2024 23:33:53.

AK ERP 1080
Scanning head for incremental modular angle encoder with interferential scanning
without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERP 1080
Scanning head for incremental modular angle encoder with interferential scanning
without integral bearing
Form of scanning head: 26x12.7x6.8
Number of signal periods: 30000
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 1000.00 kHz
Reference mark: Square-wave pulse
Function display: none
Power supply: 5 V (+-10 %)
Connecting direction: Cable outlet left,
right-angle; 0°
Cable length: 0.50 m
Electrical connection: Female housing, 1-row,
12-pin
Pin configuration: D1211864
Operating temperature: -10/+70 °C
Identnumber
Identnumber
1166688-14
Form of scanning head
Form of scanning head
26x12.7x6.8
Number of signal periods
Number of signal periods
30000
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
1000.00 kHz
Reference mark
Reference mark
Square-wave pulse
Function display
Function display
none
Power supply
Power supply
5 V (+-10 %)
Connecting direction
Connecting direction
Cable outlet left, right-angle; 0°
Cable length
Cable length
0.50 m
Electrical connection
Electrical connection
Female housing, 1-row, 12-pin
Pin configuration
Pin configuration
D1211864
Operating temperature
Operating temperature
-10/+70 °C
SCIP ID
SCIP ID
c34b1988-656a-4333-82df-52e27f7b53a0
Downloads / CAD / Mounting / Documentation