Letzte Aktualisierung: July 15 2024 23:33:53.

AK LIC 419Y V
Scanning head for LIC absolute exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIC 419Y V
Scanning head for LIC absolute exposed linear encoder
Measuring step 1: 5.0000 nm
Interface: Yaskawa Serial Interface
Ordering designation: YEC07
Power supply: 3.6 V ... 14 V
Traversing speed: 600 m/min
Cable type: Single wires with 1-fold
braiding, tin-plated
Cable length: 1.00 m
Electrical connection: D-sub connector, metal
housing, 2-row, with
locking screws, female,
15-pin
Pin configuration: D1120546
Degree of protection: IP40 (EN60529)
Fastening type: Screw-on type
Special characteristics,packed for clean room
scanning head: environment
Production environment: manufactured in clean room
Identnumber
Identnumber
1176725-01
Measuring step 1
Measuring step 1
5.0000 nm
Interface
Interface
Yaskawa Serial Interface
Ordering designation
Ordering designation
YEC07
Power supply
Power supply
3.6 V ... 14 V
Traversing speed
Traversing speed
600 m/min
Cable type
Cable type
Single wires with 1-fold braiding, tin-plated
Cable length
Cable length
1.00 m
Electrical connection
Electrical connection
D-sub connector, metal housing, 2-row, with locking screws, female, 15-pin
Pin configuration
Pin configuration
D1120546
Degree of protection
Degree of protection
IP40 (EN60529)
Fastening type
Fastening type
Screw-on type
Special characteristics,packed for clean room
scanning head
scanning head
environment
Production environment
Production environment
manufactured in clean room
SCIP ID
SCIP ID
c3284848-8aeb-429c-a920-e3c696e57325
Downloads / CAD / Mounting / Documentation