Letzte Aktualisierung: July 18 2024 23:33:34.

LMKA 2010 S Standard

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LMKA 2010 S Standard
Measuring length range in mm: <= 9200
Measuring method: absolute
Measuring principle: inductive
Design of the scanning Standard, cable outlet
head: right
Interface: EnDat 2.2
Ordering designation: EnDat22
Interpolation factor digital: 10 Bit
Measuring step 1: 1000.0000 nm
Grating period: 1000 µm
Incremental signals: ~ 1 Vpp
Signal period: 40.000 µm
Incremental signals / multiplication:
Max. scanning frequency:16.00 kHz
Power supply: 3.6 V ... 14 V DC
Electrical connection: Coupling M12, male, 8-pin
Pin configuration: D532351
Cable length: 1.00 m
Special characteristics,Second cable exit has 1
scanning head: Vpp signals
Identnumber
Identnumber
1176961-18
Measuring length range in mm
Measuring length range in mm
<= 9200
Measuring method
Measuring method
absolute
Measuring principle
Measuring principle
inductive
Design of the scanning Standard, cable outlet
head
head
right
Interface
Interface
EnDat 2.2
Ordering designation
Ordering designation
EnDat22
Interpolation factor digital
Interpolation factor digital
10 Bit
Measuring step 1
Measuring step 1
1000.0000 nm
Grating period
Grating period
1000 µm
Incremental signals
Incremental signals
~ 1 Vpp
Signal period
Signal period
40.000 µm
Incremental signals / multiplication
Incremental signals / multiplication
Max. scanning frequency
Max. scanning frequency
16.00 kHz
Power supply
Power supply
3.6 V ... 14 V DC
Electrical connection
Electrical connection
Coupling M12, male, 8-pin
Pin configuration
Pin configuration
D532351
Cable length
Cable length
1.00 m
Special characteristics,Second cable exit has 1
scanning head
scanning head
Vpp signals
SCIP ID
SCIP ID
203a5dd8-ffc4-4cc2-8646-ea79d132f4da
Downloads / CAD / Mounting / Documentation