Letzte Aktualisierung: July 16 2024 23:33:31.

AK ERA 4280
Scanning head for incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERA 4280
Scanning head for incremental modular angle encoder without integral bearing
Diameter range: 76.75 mm
Grating period: 20.000 µm
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 1000.00 kHz
Reference mark: Square-wave pulse
Power supply: 5 V (+-10 %)
Degree of protection: IP40 (EN60529)
Operating temperature: -10/+70 °C
Electrical connection: Coupling M12, male,
12-pin
Pin configuration: D1181773
Cable length: 1.00 m
Function display: on
Identnumber
Identnumber
1181311-05
Diameter range
Diameter range
76.75 mm
Grating period
Grating period
20.000 µm
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
1000.00 kHz
Reference mark
Reference mark
Square-wave pulse
Power supply
Power supply
5 V (+-10 %)
Degree of protection
Degree of protection
IP40 (EN60529)
Operating temperature
Operating temperature
-10/+70 °C
Electrical connection
Electrical connection
Coupling M12, male, 12-pin
Pin configuration
Pin configuration
D1181773
Cable length
Cable length
1.00 m
Function display
Function display
on
SCIP ID
SCIP ID
778fa93e-ca86-45c7-acbb-2c6f43fc1b2d
Downloads / CAD / Mounting / Documentation