Letzte Aktualisierung: July 17 2024 23:33:58.

AK ERA 4470
Scanning head for incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERA 4470
Scanning head for incremental modular angle encoder without integral bearing
Diameter range: 100 - ... mm
Grating period: 40.000 µm
Output signal: TTLx100
Max. scanning frequency: 62.50 kHz
Minimum edge separation: 0.030 µs
Fault detection signal: for disturbance LOW
Reference mark: without reference mark
Power supply: 5 V (+-10 %)
Degree of protection: IP40 (EN60529)
Operating temperature: -10/+70 °C
Electrical connection: D-sub connector, 2-row,
metal housing, design
A, with locking screws,
with integrated
electronics, male,
15-pin
Pin configuration: D1174999
Cable length: 1.00 m
Function display: off
Identnumber
Identnumber
1181315-04
Diameter range
Diameter range
100 - ... mm
Grating period
Grating period
40.000 µm
Output signal
Output signal
TTLx100
Max. scanning frequency
Max. scanning frequency
62.50 kHz
Minimum edge separation
Minimum edge separation
0.030 µs
Fault detection signal
Fault detection signal
for disturbance LOW
Reference mark
Reference mark
without reference mark
Power supply
Power supply
5 V (+-10 %)
Degree of protection
Degree of protection
IP40 (EN60529)
Operating temperature
Operating temperature
-10/+70 °C
Electrical connection
Electrical connection
D-sub connector, 2-row, metal housing, design A, with locking screws, with integrated electronics, male, 15-pin
Pin configuration
Pin configuration
D1174999
Cable length
Cable length
1.00 m
Function display
Function display
off
SCIP ID
SCIP ID
046ef864-0680-4d21-a473-c73bed525e4d
Downloads / CAD / Mounting / Documentation