Letzte Aktualisierung: July 16 2024 23:33:31.

AK MS 15 TTLx20 KK P K
Scanning head incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MS 15 TTLx20 KK P K
Scanning head incremental
Grating period: 40.000 µm
Reference mark: deactivated
Reference pulse width: 90° Fault detection signal: without fault detection
signal
Minimum edge separation: 0.200 µs
Power supply: 5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 20-fold interpolation Limit switch: without
Limit switch 2: without
Cable length: 0.50 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 9-pin
Pin configuration: D1219576
Identnumber
Identnumber
1185835-11
Grating period
Grating period
40.000 µm
Reference mark
Reference mark
deactivated
Reference pulse width
Reference pulse width
90° Fault detection signal: without fault detection
signal
Minimum edge separation
Minimum edge separation
0.200 µs
Power supply
Power supply
5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 20-fold interpolation Limit switch
with 20-fold interpolation Limit switch
without
Limit switch 2
Limit switch 2
without
Cable length
Cable length
0.50 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 9-pin
Pin configuration
Pin configuration
D1219576
SCIP ID
SCIP ID
39d403ea-844d-4a19-9bfb-9745338b4204
Downloads / CAD / Mounting / Documentation