Letzte Aktualisierung: July 16 2024 23:33:31.

AK MS 15 TTLx10 HH P 1
Scanning head incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MS 15 TTLx10 HH P 1
Scanning head incremental
Grating period: 40.000 µm
Reference mark: Reference mark selectable
Reference pulse width: 90° Fault detection signal: without fault detection
signal
Minimum edge separation: 0.300 µs
Power supply: 5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 10-fold interpolation Limit switch: active high
Limit switch 2: active high
Cable length: 0.24 m
Electrical connection: AMP PCB connector, female,
8-pin
Pin configuration: D1176652
Identnumber
Identnumber
1187349-04
Grating period
Grating period
40.000 µm
Reference mark
Reference mark
Reference mark selectable
Reference pulse width
Reference pulse width
90° Fault detection signal: without fault detection
signal
Minimum edge separation
Minimum edge separation
0.300 µs
Power supply
Power supply
5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 10-fold interpolation Limit switch
with 10-fold interpolation Limit switch
active high
Limit switch 2
Limit switch 2
active high
Cable length
Cable length
0.24 m
Electrical connection
Electrical connection
AMP PCB connector, female,
8-pin
Pin configuration
Pin configuration
D1176652
SCIP ID
SCIP ID
8b32207a-596b-4aa2-b7fa-a095db59fe2e
Downloads / CAD / Mounting / Documentation