Letzte Aktualisierung: July 16 2024 23:33:31.

AK MS 15 ~1Vpp LL G A
Scanning head incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MS 15 ~1Vpp LL G A
Scanning head incremental
Grating period: 40.000 µm
Reference mark: Reference mark active
Power supply: 5 V (+-10 %)
Output signal: sinusoidal voltage signals (1 Vpp)
Limit switch: active low
Limit switch 2: active low
Cable length: 3.00 m
Electrical connection: free cable end
Pin configuration: D1167151
Identnumber
Identnumber
1187456-07
Grating period
Grating period
40.000 µm
Reference mark
Reference mark
Reference mark active
Power supply
Power supply
5 V (+-10 %)
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Limit switch
Limit switch
active low
Limit switch 2
Limit switch 2
active low
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
free cable end
Pin configuration
Pin configuration
D1167151
SCIP ID
SCIP ID
b00202d0-2fc1-4457-a4ac-8f60fff08885
Downloads / CAD / Mounting / Documentation