Letzte Aktualisierung: July 18 2024 23:33:34.

AK MS 15 ~1Vpp HH P A
Scanning head incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MS 15 ~1Vpp HH P A
Scanning head incremental
Grating period: 40.000 µm
Reference mark: Reference mark active
Power supply: 5 V (+-10 %) Output signal: sinusoidal voltage signals (1 Vpp)
Limit switch: active high
Limit switch 2: active high
Cable length: 1.00 m
Electrical connection: Coupling M12, male, 12-pin
Pin configuration: D1280041
Identnumber
Identnumber
1187456-15
Grating period
Grating period
40.000 µm
Reference mark
Reference mark
Reference mark active
Power supply
Power supply
5 V (+-10 %) Output signal: sinusoidal voltage signals (1 Vpp)
Limit switch
Limit switch
active high
Limit switch 2
Limit switch 2
active high
Cable length
Cable length
1.00 m
Electrical connection
Electrical connection
Coupling M12, male, 12-pin
Pin configuration
Pin configuration
D1280041
SCIP ID
SCIP ID
4d8e634d-7c3d-474e-a8d9-17eecdb616ad
Downloads / CAD / Mounting / Documentation