Letzte Aktualisierung: July 16 2024 23:33:31.
AK MS 15 TTLx2u KZ P 1
Scanning head incremental
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
AK MS 15 TTLx2u KZ P 1
Scanning head incremental
Grating period: 40.000 µm
Reference mark: Reference mark selectable
Reference pulse width: 90° Fault detection signal: for disturbance LOW
Minimum edge separation: 0.250 µs
Power supply: 5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 2-fold interpolation, non-clocked
Limit switch: without
Limit switch 2: Open collector - activ high
impedance
Cable length: 0.60 m
Electrical connection: Coupling, metal housing,
male, 17-pin
Pin configuration: D1215052
Scanning head incremental
Grating period: 40.000 µm
Reference mark: Reference mark selectable
Reference pulse width: 90° Fault detection signal: for disturbance LOW
Minimum edge separation: 0.250 µs
Power supply: 5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 2-fold interpolation, non-clocked
Limit switch: without
Limit switch 2: Open collector - activ high
impedance
Cable length: 0.60 m
Electrical connection: Coupling, metal housing,
male, 17-pin
Pin configuration: D1215052
Identnumber
Identnumber
1188508-17
Grating period
Grating period
40.000 µm
Reference mark
Reference mark
Reference mark selectable
Reference pulse width
Reference pulse width
90° Fault detection signal: for disturbance LOW
Minimum edge separation
Minimum edge separation
0.250 µs
Power supply
Power supply
5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 2-fold interpolation, non-clocked
Limit switch
Limit switch
without
Limit switch 2
Limit switch 2
Open collector - activ high
impedance
Cable length
Cable length
0.60 m
Electrical connection
Electrical connection
Coupling, metal housing,
male, 17-pin
Pin configuration
Pin configuration
D1215052
SCIP ID
SCIP ID
dc274f35-96de-4319-be05-0bd0c9d496de
Downloads / CAD / Mounting / Documentation
Declaration of Conformity
Mating Dimensions
Mounting Instructions
Operating Instructions
REACH
- REACH - CAS-No. 19438-60-9 Hexahydro-4-methylphthalic..., REACH Information German
- REACH - CAS-No. 7439-92-1 Lead, REACH Information Multilingual
- REACH - CAS-No. 85-42-7 Cyclohexane-1,2-dicarboxyli…, REACH Information German
- REACH - CAS-No. 25550-51-0 Hexahydromethylphthalic anh..., REACH Information German
- REACH - CAS-No. 71868-10-5 2-methyl-1-(4-methylthiophe..., REACH Information Multilingual