Letzte Aktualisierung: July 18 2024 23:33:34.

R35i-1000/4-8mm-LD/LD-5V-1-A-..-M
Incremental modular rotary encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
R35i-1000/4-8mm-LD/LD-5V-1-A-..-M
Incremental modular rotary encoder without integral bearing
Number of signal periods:1000
Number of signal periods
commutation: 4 Reference mark: A&B 90°
Output signal: LD/LD
Output frequency: 1.830 MHz
Power supply: 5 V (+-10 %)
Shaft: Hollow through shaft with
radial fastening,
diameter 8 mm, bore
2xM2.5
Degree of protection: IP00 (EN60529)
Operating temperature: -30/+115 °C
Electrical connection: Plug connector, straight,
double-row, 15-pin
Pin configuration: D730584
Connecting direction: axial
Form of housing: without housing
Included part: Screw 2x M2.5x5.25mm
T8-hexalobular and socket
screw key (hexagon
1.27mm)
Special characteristics,
rotational encoders: Customer-specific
Type of packaging: Collective package in
plastic container,
quantity of 10
Company identification: RENCO
Please pay attention to the product documentation!
Identnumber
Identnumber
1188714-04
Number of signal periods
Number of signal periods
1000
Number of signal periods
commutation
commutation
4 Reference mark: A&B 90°
Output signal
Output signal
LD/LD
Output frequency
Output frequency
1.830 MHz
Power supply
Power supply
5 V (+-10 %)
Shaft
Shaft
Hollow through shaft with radial fastening, diameter 8 mm, bore 2xM2.5
Degree of protection
Degree of protection
IP00 (EN60529)
Operating temperature
Operating temperature
-30/+115 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 15-pin
Pin configuration
Pin configuration
D730584
Connecting direction
Connecting direction
axial
Form of housing
Form of housing
without housing
Included part
Included part
Screw 2x M2.5x5.25mm T8-hexalobular and socket screw key (hexagon 1.27mm)
Special characteristics,
rotational encoders
rotational encoders
Customer-specific
Type of packaging
Type of packaging
Collective package in plastic container, quantity of 10
Company identification
Company identification
RENCO
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation