Letzte Aktualisierung: July 16 2024 23:33:31.

AK MS 15 ~1Vpp CC G A
Scanning head incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MS 15 ~1Vpp CC G A
Scanning head incremental
Grating period: 40.000 µm
Reference mark: Reference mark active
Power supply: 5 V (+-10 %) Output signal: sinusoidal voltage signals (1 Vpp)
Limit switch: Open collector - activ low
Limit switch 2: Open collector - activ low
Cable length: 0.48 m
Electrical connection: Female housing, 1-row,
12-pin
Pin configuration: D1339213
Identnumber
Identnumber
1191895-16
Grating period
Grating period
40.000 µm
Reference mark
Reference mark
Reference mark active
Power supply
Power supply
5 V (+-10 %) Output signal: sinusoidal voltage signals (1 Vpp)
Limit switch
Limit switch
Open collector - activ low
Limit switch 2
Limit switch 2
Open collector - activ low
Cable length
Cable length
0.48 m
Electrical connection
Electrical connection
Female housing, 1-row,
12-pin
Pin configuration
Pin configuration
D1339213
SCIP ID
SCIP ID
efdfdb32-e68d-4a5d-933b-2f55e9c09785
Downloads / CAD / Mounting / Documentation