Letzte Aktualisierung: July 18 2024 23:33:34.

AK MS 15 ~1Vpp ZZ P 1
Scanning head incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MS 15 ~1Vpp ZZ P 1
Scanning head incremental
Grating period: 40.000 µm
Reference mark: Reference mark selectable
Power supply: 5 V (+-5 %)
Output signal: sinusoidal voltage signals (1 Vpp)
Limit switch: Open collector - activ high
impedance
Limit switch 2: Open collector - activ high
impedance
Cable length: 10.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration: D1128788
Identnumber
Identnumber
1191895-19
Grating period
Grating period
40.000 µm
Reference mark
Reference mark
Reference mark selectable
Power supply
Power supply
5 V (+-5 %)
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Limit switch
Limit switch
Open collector - activ high
impedance
Limit switch 2
Limit switch 2
Open collector - activ high
impedance
Cable length
Cable length
10.00 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration
Pin configuration
D1128788
SCIP ID
SCIP ID
3796537b-0ef3-4875-8181-3e65905848c9
Downloads / CAD / Mounting / Documentation