Letzte Aktualisierung: July 15 2024 23:33:53.

EQN 1125
Absolute rotary encoder (multiturn) with integral bearing for mounting by stator
coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EQN 1125
Absolute rotary encoder (multiturn) with integral bearing for mounting by stator
coupling
Differentiable revolutions: 4096
Positions per revolution: 8192
Data interface: SSI41r1
Output code: Gray
Line count: 512
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 190.00 kHz
Power supply: 4.75 V ... 30 V
Coupling version: Stator coupling for
receding plane surface
(hole circle Ø43mm, M3)
Shaft: Blind hollow shaft for
axial fastening, inside
diameter 6 mm, driving
lug 2 mm, projecting
2.6mm
Degree of protection: IP40 (EN60529)
Operating temperature: -40/+100 °C
Electrical connection: Plug connector,
straight, double-row,
15-pin
Pin configuration: D658061
Connecting direction: Cable outlet for axial
and radial use
Please pay attention to the product documentation!
Identnumber
Identnumber
1198510-01
Differentiable revolutions
Differentiable revolutions
4096
Positions per revolution
Positions per revolution
8192
Data interface
Data interface
SSI41r1
Output code
Output code
Gray
Line count
Line count
512
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
190.00 kHz
Power supply
Power supply
4.75 V ... 30 V
Coupling version
Coupling version
Stator coupling for receding plane surface (hole circle Ø43mm, M3)
Shaft
Shaft
Blind hollow shaft for axial fastening, inside diameter 6 mm, driving lug 2 mm, projecting 2.6mm
Degree of protection
Degree of protection
IP40 (EN60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 15-pin
Pin configuration
Pin configuration
D658061
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation