Letzte Aktualisierung: July 17 2024 23:33:58.

AK MS 15 TTLx200 KK P A
Scanning head incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MS 15 TTLx200 KK P A
Scanning head incremental
Grating period: 40.000 µm
Reference mark: Reference mark active
Reference pulse width: 90° Fault detection signal: for disturbance LOW
Minimum edge separation: 0.050 µs
Power supply: 5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 200-fold interpolation
Limit switch: without
Limit switch 2: without
Cable length: 0.20 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration: D1143258
Identnumber
Identnumber
1199694-04
Grating period
Grating period
40.000 µm
Reference mark
Reference mark
Reference mark active
Reference pulse width
Reference pulse width
90° Fault detection signal: for disturbance LOW
Minimum edge separation
Minimum edge separation
0.050 µs
Power supply
Power supply
5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 200-fold interpolation
Limit switch
Limit switch
without
Limit switch 2
Limit switch 2
without
Cable length
Cable length
0.20 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration
Pin configuration
D1143258
SCIP ID
SCIP ID
84a41f2b-89b5-4152-a6c8-f980b3f81f22
Downloads / CAD / Mounting / Documentation