Letzte Aktualisierung: July 16 2024 23:33:31.

PWM 21
Testing device (PWM) for detailed testing of an incremental or absolute encoder
(also in a closed control loop), ATS software required, scope of function depend

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
PWM 21
Testing device (PWM) for detailed testing of an incremental or absolute encoder
(also in a closed control loop), ATS software required, scope of function depend
s on the software version and the interfaces supported.
Input interface: Vpp/TTL/µApp/RS485/
I2C0x/DQ0
Output interface: USB 2.0
Electrical connection: Built-in D-sub connector
without housing, 2-row,
female, 15-pin
Pin configuration: D741688
Power supply: 100 ... 240 Vac (+-10 %),
50 ... 60 Hz (+-2 Hz) / 24
Vdc (+-10 %)
Degree of protection: IP20 (EN60529)
Operating temperature: 0/+45 °C
Special characteristics, interface electronics: Trigger in / sync out
Special characteristics,ATS software and the
software: associated documentation
are available for free
downloading at
www.heidenhain.de
Software function 2: Note the system
requirements
Software function 3: see user's manual
Identnumber
Identnumber
1200635-01
Input interface
Input interface
Vpp/TTL/µApp/RS485/ I2C0x/DQ0
Output interface
Output interface
USB 2.0
Electrical connection
Electrical connection
Built-in D-sub connector without housing, 2-row, female, 15-pin
Pin configuration
Pin configuration
D741688
Power supply
Power supply
100 ... 240 Vac (+-10 %), 50 ... 60 Hz (+-2 Hz) / 24 Vdc (+-10 %)
Degree of protection
Degree of protection
IP20 (EN60529)
Operating temperature
Operating temperature
0/+45 °C
Special characteristics, interface electronics
Special characteristics, interface electronics
Trigger in / sync out
Special characteristics,ATS software and the
software
software
associated documentation are available for free downloading at www.heidenhain.de
Software function 2
Software function 2
Note the system requirements
Software function 3
Software function 3
see user's manual
SCIP ID
SCIP ID
4ebb8f9a-f1cc-4527-929c-8252bfd25670
Downloads / CAD / Mounting / Documentation