Letzte Aktualisierung: July 17 2024 23:33:58.

AK MC15M
Scanning head for absolute exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MC15M
Scanning head for absolute exposed linear encoder
Measuring step 1: 50.0000 nm
Data interface: Mit02-2
Mitsubishi high speed interface Generation 1 with
one pair transmission
Power supply: 3.6 V ... 14 V
Traversing speed: 600 m/min
Cable type: PUR Ø 3.7 mm Cable length: 1.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration: D1214497
Degree of protection: IP 40 (EN 60529)
Fastening type: Screw-on type
Identnumber
Identnumber
1207271-01
Measuring step 1
Measuring step 1
50.0000 nm
Data interface
Data interface
Mit02-2
Mitsubishi high speed interface Generation 1 with
one pair transmission
Power supply
Power supply
3.6 V ... 14 V
Traversing speed
Traversing speed
600 m/min
Cable type
Cable type
PUR Ø 3.7 mm Cable length: 1.00 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration
Pin configuration
D1214497
Degree of protection
Degree of protection
IP 40 (EN 60529)
Fastening type
Fastening type
Screw-on type
Downloads / CAD / Mounting / Documentation