Letzte Aktualisierung: July 16 2024 23:33:31.

AK ERP 1070
Scanning head for incremental modular angle encoder with interferential scanning
without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERP 1070
Scanning head for incremental modular angle encoder with interferential scanning
without integral bearing
Form of scanning head: 26x12.7x6.8
Number of signal periods: 23000
Output signal: TTLx1u
Max. scanning frequency: 450.00 kHz
Minimum edge separation: 0.125 µs
Reference mark: Square-wave pulse
Function display: on
Power supply: 5 V (+-10 %)
Connecting direction: Cable outlet right
Cable length: 0.50 m
Electrical connection: D-sub connector, 2-row,
metal housing, design
A, with locking screws,
with integrated
electronics, male,
15-pin
Pin configuration: D1174999
Operating temperature: -10/+70 °C
Identnumber
Identnumber
1214994-06
Form of scanning head
Form of scanning head
26x12.7x6.8
Number of signal periods
Number of signal periods
23000
Output signal
Output signal
TTLx1u
Max. scanning frequency
Max. scanning frequency
450.00 kHz
Minimum edge separation
Minimum edge separation
0.125 µs
Reference mark
Reference mark
Square-wave pulse
Function display
Function display
on
Power supply
Power supply
5 V (+-10 %)
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
0.50 m
Electrical connection
Electrical connection
D-sub connector, 2-row, metal housing, design A, with locking screws, with integrated electronics, male, 15-pin
Pin configuration
Pin configuration
D1174999
Operating temperature
Operating temperature
-10/+70 °C
SCIP ID
SCIP ID
d54530de-6bc7-44fc-8496-db8468e121b7
Downloads / CAD / Mounting / Documentation