Letzte Aktualisierung: July 18 2024 23:33:34.

RM 330
Regenerative module for UEC 3xx(FS)

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
RM 330
Regenerative module for UEC 3xx(FS)
DC-link voltage: DC 565 V to DC 680 V
Line voltage: 3AC 400 V (-10 %)
to 3AC 480 V (+6 %)
Rated power: 1 kW
Peak power: 60 kW (< 2s / 120s)
Module width: 50 mm
Identnumber
Identnumber
1215138-02
DC-link voltage
DC-link voltage
DC 565 V to DC 680 V
Line voltage
Line voltage
3AC 400 V (-10 %)
to 3AC 480 V (+6 %)
Rated power
Rated power
1 kW
Peak power
Peak power
60 kW (< 2s / 120s)
Module width
Module width
50 mm
SCIP ID
SCIP ID
56e5475e-9619-4c77-9227-c7ecad147096
Downloads / CAD / Mounting / Documentation