Letzte Aktualisierung: July 17 2024 23:33:58.

AK ECA 4410
Scanning head for absolute angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ECA 4410
Scanning head for absolute angle encoder without integral bearing
Drum outside diameter: 560.46 mm
Positions per revolution: 536870912
Interface: EnDat 2.2
Ordering designation: EnDat22
Electrical permissible speed: 550 1/min
Rotational direction of graduation carrier: CW, positive counting
Power supply: 3.6 V ... 14 V
Electrical connection: Coupling M12, male,
8-pin
Pin configuration: D532351
Cable length: 1.00 m
Cable type: PUR Ø 3.7 mm
Degree of protection: IP67 (EN60529)
Safety concept: Fault exclusion for the
loosing of the
mechanical connection
possible
Identnumber
Identnumber
1215186-04
Drum outside diameter
Drum outside diameter
560.46 mm
Positions per revolution
Positions per revolution
536870912
Interface
Interface
EnDat 2.2
Ordering designation
Ordering designation
EnDat22
Electrical permissible speed
Electrical permissible speed
550 1/min
Rotational direction of graduation carrier
Rotational direction of graduation carrier
CW, positive counting
Power supply
Power supply
3.6 V ... 14 V
Electrical connection
Electrical connection
Coupling M12, male, 8-pin
Pin configuration
Pin configuration
D532351
Cable length
Cable length
1.00 m
Cable type
Cable type
PUR Ø 3.7 mm
Degree of protection
Degree of protection
IP67 (EN60529)
Safety concept
Safety concept
Fault exclusion for the loosing of the mechanical connection possible
SCIP ID
SCIP ID
1d61c734-a5e6-463a-b345-b3ca2b399b0e
Downloads / CAD / Mounting / Documentation