Letzte Aktualisierung: July 16 2024 23:33:31.

AK ECA 4490M
Scanning head for absolute angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ECA 4490M
Scanning head for absolute angle encoder without integral bearing
Drum outside diameter: 178.55 mm
Positions per revolution: 134217728
Interface: Mitsubishi High Speed
Serial Interface
Ordering designation: Mit03-4
Electrical permissible speed: 3000 1/min
Rotational direction of graduation carrier: CW, positive counting
Power supply: 3.6 V ... 14 V
Electrical connection: Coupling M12, male,
8-pin
Pin configuration: D532351
Cable length: 1.00 m
Cable type: PUR Ø 3.7 mm
Degree of protection: IP67 (EN60529)
Safety concept: Fault exclusion for the
loosing of the
mechanical connection
possible
Identnumber
Identnumber
1215188-01
Drum outside diameter
Drum outside diameter
178.55 mm
Positions per revolution
Positions per revolution
134217728
Interface
Interface
Mitsubishi High Speed Serial Interface
Ordering designation
Ordering designation
Mit03-4
Electrical permissible speed
Electrical permissible speed
3000 1/min
Rotational direction of graduation carrier
Rotational direction of graduation carrier
CW, positive counting
Power supply
Power supply
3.6 V ... 14 V
Electrical connection
Electrical connection
Coupling M12, male, 8-pin
Pin configuration
Pin configuration
D532351
Cable length
Cable length
1.00 m
Cable type
Cable type
PUR Ø 3.7 mm
Degree of protection
Degree of protection
IP67 (EN60529)
Safety concept
Safety concept
Fault exclusion for the loosing of the mechanical connection possible
SCIP ID
SCIP ID
d212c9c5-bea4-4908-9215-a1959ed259cd
Downloads / CAD / Mounting / Documentation