Letzte Aktualisierung: July 17 2024 23:33:58.

AK MS 15 ~1Vpp KK G 1
Scanning head incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MS 15 ~1Vpp KK G 1
Scanning head incremental
Grating period: 40.000 µm
Reference mark: Reference mark selectable
Power supply: 5 V (+-10 %) Output signal: sinusoidal voltage signals (1 Vpp)
Limit switch: without
Limit switch 2: without
Cable length: 1.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 3-row, with locking screws,
male, 15-pin
Pin configuration: D1217593
Special characteristics, scanning head: Function
display - Check reference pulse Position disabled
Identnumber
Identnumber
1217670-01
Grating period
Grating period
40.000 µm
Reference mark
Reference mark
Reference mark selectable
Power supply
Power supply
5 V (+-10 %) Output signal: sinusoidal voltage signals (1 Vpp)
Limit switch
Limit switch
without
Limit switch 2
Limit switch 2
without
Cable length
Cable length
1.00 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 3-row, with locking screws,
male, 15-pin
Pin configuration
Pin configuration
D1217593
Special characteristics, scanning head
Special characteristics, scanning head
Function
display - Check reference pulse Position disabled
SCIP ID
SCIP ID
06435c87-afce-4c61-8950-876dcf7437cb
Downloads / CAD / Mounting / Documentation