Letzte Aktualisierung: July 16 2024 23:33:31.

AK MS 45 TTLx10 M K
Scanning head incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MS 45 TTLx10 M K
Scanning head incremental
Grating period: 200.000 µm Reference mark: deactivated
Reference pulse width: 90° Minimum edge separation: 0.500 µs
Power supply: 5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 10-fold interpolation Cable length: 1.30 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
female, 9-pin
Pin configuration: D1042261
Identnumber
Identnumber
1224889-24
Grating period
Grating period
200.000 µm Reference mark: deactivated
Reference pulse width
Reference pulse width
90° Minimum edge separation: 0.500 µs
Power supply
Power supply
5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 10-fold interpolation Cable length
with 10-fold interpolation Cable length
1.30 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
female, 9-pin
Pin configuration
Pin configuration
D1042261
SCIP ID
SCIP ID
5667bb69-f661-4456-bdfa-7ac8fc7f6b78
Downloads / CAD / Mounting / Documentation