Letzte Aktualisierung: July 15 2024 23:33:53.

AK MS 45 ~1Vpp M A
Scanning head incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MS 45 ~1Vpp M A
Scanning head incremental
Grating period: 200.000 µm Reference mark: Reference mark active
Power supply: 5 V (+-10 %) Output signal: sinusoidal voltage signals (1 Vpp)
Cable length: 0.40 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 9-pin
Pin configuration: D1157117
Identnumber
Identnumber
1224919-05
Grating period
Grating period
200.000 µm Reference mark: Reference mark active
Power supply
Power supply
5 V (+-10 %) Output signal: sinusoidal voltage signals (1 Vpp)
Cable length
Cable length
0.40 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 9-pin
Pin configuration
Pin configuration
D1157117
SCIP ID
SCIP ID
ab7dcc18-063c-4b20-b9e7-a4b9471db09c
Downloads / CAD / Mounting / Documentation