Letzte Aktualisierung: July 18 2024 23:33:34.

AK MS 15 TTLx200 ZZ P 1
Scanning head incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MS 15 TTLx200 ZZ P 1
Scanning head incremental
Grating period: 40.000 µm
Reference mark: Reference mark selectable
Reference pulse width: 90° Fault detection signal: for disturbance LOW
Minimum edge separation: 0.200 µs
Power supply: 5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 200-fold interpolation
Limit switch: Open collector - activ high
impedance
Limit switch 2: Open collector - activ high
impedance
Cable length: 0.45 m
Electrical connection: Female housing, 2-row,
12-pin
Pin configuration: D1413777
Identnumber
Identnumber
1224997-12
Grating period
Grating period
40.000 µm
Reference mark
Reference mark
Reference mark selectable
Reference pulse width
Reference pulse width
90° Fault detection signal: for disturbance LOW
Minimum edge separation
Minimum edge separation
0.200 µs
Power supply
Power supply
5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 200-fold interpolation
Limit switch
Limit switch
Open collector - activ high
impedance
Limit switch 2
Limit switch 2
Open collector - activ high
impedance
Cable length
Cable length
0.45 m
Electrical connection
Electrical connection
Female housing, 2-row,
12-pin
Pin configuration
Pin configuration
D1413777
SCIP ID
SCIP ID
ce4bab60-26fa-434e-9d9a-71f18a149963
Downloads / CAD / Mounting / Documentation