Letzte Aktualisierung: July 16 2024 23:33:31.
AK MS 15 TTLx10 KK P 1
Scanning head incremental
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
AK MS 15 TTLx10 KK P 1
Scanning head incremental
Grating period: 40.000 µm
Reference mark: Reference mark selectable
Reference pulse width: non-gated
Fault detection signal: for disturbance LOW
Minimum edge separation: 0.300 µs
Power supply: 5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 10-fold interpolation Limit switch: without
Limit switch 2: without
Cable length: 1.50 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration: D1143258
Special characteristics, scanning head: Function
display - Check reference pulse Position disabled
Scanning head incremental
Grating period: 40.000 µm
Reference mark: Reference mark selectable
Reference pulse width: non-gated
Fault detection signal: for disturbance LOW
Minimum edge separation: 0.300 µs
Power supply: 5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 10-fold interpolation Limit switch: without
Limit switch 2: without
Cable length: 1.50 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration: D1143258
Special characteristics, scanning head: Function
display - Check reference pulse Position disabled
Identnumber
Identnumber
1228322-01
Grating period
Grating period
40.000 µm
Reference mark
Reference mark
Reference mark selectable
Reference pulse width
Reference pulse width
non-gated
Fault detection signal
Fault detection signal
for disturbance LOW
Minimum edge separation
Minimum edge separation
0.300 µs
Power supply
Power supply
5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 10-fold interpolation Limit switch
with 10-fold interpolation Limit switch
without
Limit switch 2
Limit switch 2
without
Cable length
Cable length
1.50 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration
Pin configuration
D1143258
Special characteristics, scanning head
Special characteristics, scanning head
Function
display - Check reference pulse Position disabled
SCIP ID
SCIP ID
7cddfc74-91d6-4b2d-bce0-171046f9c555
Downloads / CAD / Mounting / Documentation
Declaration of Conformity
Mating Dimensions
Mounting Instructions
Operating Instructions
REACH
- REACH - CAS-No. 71868-10-5 2-methyl-1-(4-methylthiophe..., REACH Information Multilingual
- REACH - CAS-No. 7439-92-1 Lead, REACH Information Multilingual
- REACH - CAS-No. 25550-51-0 Hexahydromethylphthalic anh..., REACH Information German
- REACH - CAS-No. 19438-60-9 Hexahydro-4-methylphthalic..., REACH Information German
- REACH - CAS-No. 85-42-7 Cyclohexane-1,2-dicarboxyli…, REACH Information German