Letzte Aktualisierung: July 21 2024 23:32:53.

IBV 3171
Interpolation and digitizing electronics; for encoders with 1-VPP signals

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
IBV 3171
Interpolation and digitizing electronics; for encoders with 1-VPP signals
Input signal: sinusoidal voltage
signals (1 Vpp)
Electrical connection: D-sub connector, 2-row,
without locking screws,
female, 15-pin
Output signal: Square-wave signals, TTL
levels with 5-fold
interpolation
Electrical connection 2: D-sub connector, 2-row,
metal housing, design A,
with locking screws,
with integrated
electronics, male,
15-pin
Max. scanning frequency: 200.00 kHz
Minimum edge separation: 0.220 µs
Reference mark: 90°
Fault detection signal: for disturbance LOW
Power supply: 5 V (+-5 %)
Limit switch: led through
Cable type: PUR Ø 4.5 mm
Cable length: 1.00 m
Pin configuration: D348100
Pin configuration 2: D1076585
Degree of protection: IP40 (EN60529)
Operating temperature: 0/+70 °C
Identnumber
Identnumber
1230779-03
Input signal
Input signal
sinusoidal voltage signals (1 Vpp)
Electrical connection
Electrical connection
D-sub connector, 2-row, without locking screws, female, 15-pin
Output signal
Output signal
Square-wave signals, TTL levels with 5-fold interpolation
Electrical connection 2
Electrical connection 2
D-sub connector, 2-row, metal housing, design A, with locking screws, with integrated electronics, male, 15-pin
Max. scanning frequency
Max. scanning frequency
200.00 kHz
Minimum edge separation
Minimum edge separation
0.220 µs
Reference mark
Reference mark
90°
Fault detection signal
Fault detection signal
for disturbance LOW
Power supply
Power supply
5 V (+-5 %)
Limit switch
Limit switch
led through
Cable type
Cable type
PUR Ø 4.5 mm
Cable length
Cable length
1.00 m
Pin configuration
Pin configuration
D348100
Pin configuration 2
Pin configuration 2
D1076585
Degree of protection
Degree of protection
IP40 (EN60529)
Operating temperature
Operating temperature
0/+70 °C
SCIP ID
SCIP ID
34a96c13-b02d-4418-9dd4-9c1ef6534906
Downloads / CAD / Mounting / Documentation