Letzte Aktualisierung: July 17 2024 23:33:58.

AK MS 25 TTLx10 KK A 1
Scanning head incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MS 25 TTLx10 KK A 1
Scanning head incremental
Grating period: 40.000 µm
Reference mark: Reference mark selectable
Reference pulse width: 90° Minimum edge separation: 0.300 µs
Power supply: 5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 10-fold interpolation Limit switch: without
Limit switch 2: without
Cable length: 0.50 m
Electrical connection: D-sub connector, metal
housing, 2-row, with locking screws, male, 15-pin
Pin configuration: D1252665
Identnumber
Identnumber
1233817-33
Grating period
Grating period
40.000 µm
Reference mark
Reference mark
Reference mark selectable
Reference pulse width
Reference pulse width
90° Minimum edge separation: 0.300 µs
Power supply
Power supply
5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 10-fold interpolation Limit switch
with 10-fold interpolation Limit switch
without
Limit switch 2
Limit switch 2
without
Cable length
Cable length
0.50 m
Electrical connection
Electrical connection
D-sub connector, metal
housing, 2-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D1252665
SCIP ID
SCIP ID
c6c5dc42-e03c-4695-9c98-f8f1ee560067
Downloads / CAD / Mounting / Documentation