Letzte Aktualisierung: July 16 2024 23:33:31.

AK MS 25 TTLx50 ZZ B 1
Scanning head incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MS 25 TTLx50 ZZ B 1
Scanning head incremental
Grating period: 40.000 µm
Reference mark: Reference mark selectable
Reference pulse width: 90° Minimum edge separation: 0.100 µs
Power supply: 5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 50-fold interpolation Limit switch: Open collector - activ high
impedance
Limit switch 2: Open collector - activ high
impedance
Cable length: 1.19 m
Electrical connection: D-sub connector, metalized
plastic housing, angled 45°, 2-row, without
locking screws, male, 15-pin
Pin configuration: D1097387
Identnumber
Identnumber
1234457-15
Grating period
Grating period
40.000 µm
Reference mark
Reference mark
Reference mark selectable
Reference pulse width
Reference pulse width
90° Minimum edge separation: 0.100 µs
Power supply
Power supply
5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 50-fold interpolation Limit switch
with 50-fold interpolation Limit switch
Open collector - activ high
impedance
Limit switch 2
Limit switch 2
Open collector - activ high
impedance
Cable length
Cable length
1.19 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, angled 45°, 2-row, without
locking screws, male, 15-pin
Pin configuration
Pin configuration
D1097387
SCIP ID
SCIP ID
cb8d31ba-fe07-4557-888d-0bd403ce01a6
Downloads / CAD / Mounting / Documentation