Letzte Aktualisierung: July 16 2024 23:33:31.

AK MS 25 TTLx20 HH A A
Scanning head incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MS 25 TTLx20 HH A A
Scanning head incremental
Grating period: 40.000 µm
Reference mark: Reference mark active
Reference pulse width: 90° Minimum edge separation: 0.200 µs
Power supply: 5 V (+-5 %)
Output signal: Square-wave signals, TTL levels
with 20-fold interpolation Limit switch: active high
Limit switch 2: active high
Cable length: 7.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration: D1097387
Identnumber
Identnumber
1234618-05
Grating period
Grating period
40.000 µm
Reference mark
Reference mark
Reference mark active
Reference pulse width
Reference pulse width
90° Minimum edge separation: 0.200 µs
Power supply
Power supply
5 V (+-5 %)
Output signal
Output signal
Square-wave signals, TTL levels
with 20-fold interpolation Limit switch
with 20-fold interpolation Limit switch
active high
Limit switch 2
Limit switch 2
active high
Cable length
Cable length
7.00 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration
Pin configuration
D1097387
SCIP ID
SCIP ID
73eef157-6b39-42a0-b8f9-2025aa46b95c
Downloads / CAD / Mounting / Documentation