Letzte Aktualisierung: July 17 2024 23:33:58.

AK MS 45 TTLx50 M A
Scanning head incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MS 45 TTLx50 M A
Scanning head incremental
Grating period: 200.000 µm Reference mark: Reference mark active
Reference pulse width: 90° Minimum edge separation: 0.200 µs
Power supply: 5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 50-fold interpolation Cable length: 0.50 m
Electrical connection: MOLEX PCB connector,
2-row, female, 16-pin
Pin configuration: D1225979
Special characteristics, scanning head: with
measuring standard
Identnumber
Identnumber
1245606-01
Grating period
Grating period
200.000 µm Reference mark: Reference mark active
Reference pulse width
Reference pulse width
90° Minimum edge separation: 0.200 µs
Power supply
Power supply
5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 50-fold interpolation Cable length
with 50-fold interpolation Cable length
0.50 m
Electrical connection
Electrical connection
MOLEX PCB connector,
2-row, female, 16-pin
Pin configuration
Pin configuration
D1225979
Special characteristics, scanning head
Special characteristics, scanning head
with
measuring standard
SCIP ID
SCIP ID
92b9b6c4-1396-4d0c-b5b8-9cb013895bc6
Downloads / CAD / Mounting / Documentation