Letzte Aktualisierung: July 18 2024 23:33:34.

ESR 425
Strain sensor with magnetic adapter

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ESR 425
Strain sensor with magnetic adapter
Measuring range: 10000 µe
Measuring step: 0.025 µe
Thermal coefficient of
linear expansion: ~ 1·10-6K-1 CFRP
Interface: EnDat 2.2
Power supply: 3.6 V ... 14 V
Degree of protection: IP66 (EN60529)
Operating temperature: -40/+100 °C
Electrical connection: Flange socket M12, male,
8-pin
Pin configuration: D532351
Identnumber
Identnumber
1247400-03
Measuring range
Measuring range
10000 µe
Measuring step
Measuring step
0.025 µe
Thermal coefficient of
linear expansion
linear expansion
~ 1·10-6K-1 CFRP
Interface
Interface
EnDat 2.2
Power supply
Power supply
3.6 V ... 14 V
Degree of protection
Degree of protection
IP66 (EN60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
Flange socket M12, male, 8-pin
Pin configuration
Pin configuration
D532351
Downloads / CAD / Mounting / Documentation