Letzte Aktualisierung: July 16 2024 23:33:31.

VT 121
Camera system

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
VT 121
Camera system
Version: 2x 1.3 MPixel camera,
monochrome
Power supply: 19.2 V ... 30 V (EN
61131-2)
Electrical connection: Flange socket M12, male,
12-pin
Camera interface: Gigabit Ethernet
Electrical connection 2: Flange socket M12,
X-coding, female, 8-pin
Operating distance: 20.5+-0.06 mm
Fastening type: Fixing clamp fastening
Identnumber
Identnumber
1249466-01
Version
Version
2x 1.3 MPixel camera, monochrome
Power supply
Power supply
19.2 V ... 30 V (EN 61131-2)
Electrical connection
Electrical connection
Flange socket M12, male, 12-pin
Camera interface
Camera interface
Gigabit Ethernet
Electrical connection 2
Electrical connection 2
Flange socket M12, X-coding, female, 8-pin
Operating distance
Operating distance
20.5+-0.06 mm
Fastening type
Fastening type
Fixing clamp fastening
SCIP ID
SCIP ID
d39368b2-d704-4514-a24d-958cdb1863bd
Downloads / CAD / Mounting / Documentation