Letzte Aktualisierung: July 21 2024 23:32:53.

RCN 280
Absolute angle encoder (singleturn) with integral bearing and integrated stator
coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
RCN 280
Absolute angle encoder (singleturn) with integral bearing and integrated stator
coupling
System accuracy: ±8.0''
Data interface: EnDat02
Positions per revolution: 33554432
Output code: Binary
Line count: 2048
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 400.00 kHz
Power supply: 3.6 V ... 14 V
Shaft: Hollow through shaft for
axial clamping, diameter
20 mm
Length of the shaft: 49 mm
Flange version: Rectangular flange with
85 mm centering collar,
4 mounting holes on 100
mm hole circle Ø,
aluminum
Degree of protection: IP64 (EN60529)
Operating temperature: -20/+60 °C
Max. mechanical permissible speed/rotational speed: 3000 1/min
Electrical connection: Coupling M23, male,
17-pin
Pin configuration: D512235
Connecting direction: tangential
Cable length: 1.00 m
Cable type: PUR Ø 6.0 mm
Special characteristics, rotational encoders: none
Identnumber
Identnumber
1253381-01
System accuracy
System accuracy
±8.0''
Data interface
Data interface
EnDat02
Positions per revolution
Positions per revolution
33554432
Output code
Output code
Binary
Line count
Line count
2048
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
400.00 kHz
Power supply
Power supply
3.6 V ... 14 V
Shaft
Shaft
Hollow through shaft for axial clamping, diameter 20 mm
Length of the shaft
Length of the shaft
49 mm
Flange version
Flange version
Rectangular flange with 85 mm centering collar, 4 mounting holes on 100 mm hole circle Ø, aluminum
Degree of protection
Degree of protection
IP64 (EN60529)
Operating temperature
Operating temperature
-20/+60 °C
Max. mechanical permissible speed/rotational speed
Max. mechanical permissible speed/rotational speed
3000 1/min
Electrical connection
Electrical connection
Coupling M23, male, 17-pin
Pin configuration
Pin configuration
D512235
Connecting direction
Connecting direction
tangential
Cable length
Cable length
1.00 m
Cable type
Cable type
PUR Ø 6.0 mm
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
SCIP ID
SCIP ID
82b59010-ad91-4f6a-b039-ccf9c9088d6d
Downloads / CAD / Mounting / Documentation