Letzte Aktualisierung: July 15 2024 23:33:53.

AK MC15Y
Scanning head for absolute exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MC15Y
Scanning head for absolute exposed linear encoder
Measuring step 1: 100.0000 nm
Data interface: YEC07
Yaskawa Serial Interface Power supply: 3.6 V ... 14 V
Traversing speed: 600 m/min
Cable type: PUR Ø 3.7 mm Cable length: 3.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration: D1254954
Degree of protection: IP40 (EN60529)
Fastening type: Screw-on type
Identnumber
Identnumber
1254946-03
Measuring step 1
Measuring step 1
100.0000 nm
Data interface
Data interface
YEC07
Yaskawa Serial Interface Power supply
Yaskawa Serial Interface Power supply
3.6 V ... 14 V
Traversing speed
Traversing speed
600 m/min
Cable type
Cable type
PUR Ø 3.7 mm Cable length: 3.00 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration
Pin configuration
D1254954
Degree of protection
Degree of protection
IP40 (EN60529)
Fastening type
Fastening type
Screw-on type
SCIP ID
SCIP ID
8456c361-e4c5-4ea9-a6ad-90ff140b95c3
Downloads / CAD / Mounting / Documentation