Letzte Aktualisierung: July 17 2024 23:33:58.

AK MS 25 ~1Vpp KZ A 1
Scanning head incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MS 25 ~1Vpp KZ A 1
Scanning head incremental
Grating period: 40.000 µm
Reference mark: Selectable reference mark
Power supply: 5 V (+-10 %) Output signal: sinusoidal voltage signals (1 Vpp)
Limit switch: without
Limit switch 2: Open collector - activ high
impedance
Cable length: 1.50 m
Electrical connection: D-sub connector, metal
housing, 2-row, with locking screws, male, 15-pin
Pin configuration: D1318012
Identnumber
Identnumber
1261535-08
Grating period
Grating period
40.000 µm
Reference mark
Reference mark
Selectable reference mark
Power supply
Power supply
5 V (+-10 %) Output signal: sinusoidal voltage signals (1 Vpp)
Limit switch
Limit switch
without
Limit switch 2
Limit switch 2
Open collector - activ high
impedance
Cable length
Cable length
1.50 m
Electrical connection
Electrical connection
D-sub connector, metal
housing, 2-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D1318012
Downloads / CAD / Mounting / Documentation