Letzte Aktualisierung: July 15 2024 23:33:53.

AK MS 25 TTLx1u HH M 1
Scanning head incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MS 25 TTLx1u HH M 1
Scanning head incremental
Grating period: 42.333 µm
Reference mark: Reference mark selectable
Reference pulse width: 90° Minimum edge separation: 0.500 µs
Power supply: 5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 1-fold interpolation, non-clocked
Limit switch: active high
Limit switch 2: active high
Cable length: 0.50 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration: D1097387
Identnumber
Identnumber
1265275-01
Grating period
Grating period
42.333 µm
Reference mark
Reference mark
Reference mark selectable
Reference pulse width
Reference pulse width
90° Minimum edge separation: 0.500 µs
Power supply
Power supply
5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 1-fold interpolation, non-clocked
Limit switch
Limit switch
active high
Limit switch 2
Limit switch 2
active high
Cable length
Cable length
0.50 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration
Pin configuration
D1097387
SCIP ID
SCIP ID
a3f333cd-b54d-4100-8ab6-35459bd92bc7
Downloads / CAD / Mounting / Documentation