Letzte Aktualisierung: July 15 2024 23:33:53.

Scanning head LIF 97W

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Scanning head LIF 97W
Signal period: 7.25µm
Coefficient of thermal expansion: ~0 ppm/K
Mounting: with screws
Output signal: Square-wave signals, TTL-
level with 25-fold
interpolation
Max. scanning frequency: 200kHz
Reference pulse width: 90°
Fault detection signal: Ua1, Ua2 high impedance
Hysteresis: with
Power supply: 5V(+/-5%)
Cable: PUR D=3.7mm flexible
Cable length: 1.5m
Electrical connection: D-sub connector male,
15-pin, 2-row with
integrated electronics
Pin layout: D330978
Special features
scanning head: none
Identnumber
Identnumber
1267503-01
Signal period
Signal period
7.25µm
Coefficient of thermal expansion
Coefficient of thermal expansion
~0 ppm/K
Mounting
Mounting
with screws
Output signal
Output signal
Square-wave signals, TTL- level with 25-fold interpolation
Max. scanning frequency
Max. scanning frequency
200kHz
Reference pulse width
Reference pulse width
90°
Fault detection signal
Fault detection signal
Ua1, Ua2 high impedance
Hysteresis
Hysteresis
with
Power supply
Power supply
5V(+/-5%)
Cable
Cable
PUR D=3.7mm flexible
Cable length
Cable length
1.5m
Electrical connection
Electrical connection
D-sub connector male, 15-pin, 2-row with integrated electronics
Pin layout
Pin layout
D330978
Special features
scanning head
scanning head
none
SCIP ID
SCIP ID
567c9bf1-f0b1-4200-b478-f9c798584bb0
Downloads / CAD / Mounting / Documentation