Letzte Aktualisierung: July 15 2024 23:33:53.

LIF 97W
Scanning Head for incremental modular encoder, segment version

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LIF 97W
Scanning Head for incremental modular encoder, segment version
Signal period: 7.25 µm
Coefficient of thermal expansion: ~0 ppm/K
Accuracy grade: +/-3 µm
Mean graduation diameter:52.4 mm
Mounting: with screws
Output signal: square-wave signals,
TTL-level with 50-fold
interpolation
max. scanning frequency: 100 kHz
Fault detection signal: in the event of fault LOW
Reference mark: active
Reference pulse width: 90 deg. el.
Hysteresis: with
Power supply: 5V(+/-5%)
Cable: PUR D=3.7 mm flexible
Cable length: 1.5 m
Electrical connection: D-sub connector male,
15-pin, 2-row with
integrated electronics
Pin layout: D330978
Special features: none
Identnumber
Identnumber
1267507-01
Signal period
Signal period
7.25 µm
Coefficient of thermal expansion
Coefficient of thermal expansion
~0 ppm/K
Accuracy grade
Accuracy grade
+/-3 µm
Mean graduation diameter
Mean graduation diameter
52.4 mm
Mounting
Mounting
with screws
Output signal
Output signal
square-wave signals, TTL-level with 50-fold interpolation
max. scanning frequency
max. scanning frequency
100 kHz
Fault detection signal
Fault detection signal
in the event of fault LOW
Reference mark
Reference mark
active
Reference pulse width
Reference pulse width
90 deg. el.
Hysteresis
Hysteresis
with
Power supply
Power supply
5V(+/-5%)
Cable
Cable
PUR D=3.7 mm flexible
Cable length
Cable length
1.5 m
Electrical connection
Electrical connection
D-sub connector male, 15-pin, 2-row with integrated electronics
Pin layout
Pin layout
D330978
Special features
Special features
none
SCIP ID
SCIP ID
05c60151-de10-4864-b038-7c34a6dfbffa
Downloads / CAD / Mounting / Documentation