Letzte Aktualisierung: July 15 2024 23:33:53.

LIF 481V
Incremental exposed linear encoder for applications in a high vacuum to 10/-7 mb
ar.

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LIF 481V
Incremental exposed linear encoder for applications in a high vacuum to 10/-7 mb
ar.
Signal period: 4.000 µm
Thermal coefficient of linear expansion: ~ 8·10-6K-1
Accuracy grade: ± 3.0 µm
Measuring length: 20 mm
Reference mark position:in the middle of the
measuring length
Fastening type: clamped, not magnetic
Output signal: sinusoidal voltage signals
(1 Vpp)
Cutoff frequency (-3 dB): 300.00 kHz
Power supply: 5 V (+-5 %)
Cable type: Single wires with 2-fold
braiding, tin-plated
Cable length: 0.50 m
Electrical connection: D-sub connector, 2-row,
with locking screws, with
integrated electronics,
suitable for vacuum, male,
15-pin
Pin configuration: D348100
Identnumber
Identnumber
1269862-01
Signal period
Signal period
4.000 µm
Thermal coefficient of linear expansion
Thermal coefficient of linear expansion
~ 8·10-6K-1
Accuracy grade
Accuracy grade
± 3.0 µm
Measuring length
Measuring length
20 mm
Reference mark position
Reference mark position
in the middle of the measuring length
Fastening type
Fastening type
clamped, not magnetic
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
300.00 kHz
Power supply
Power supply
5 V (+-5 %)
Cable type
Cable type
Single wires with 2-fold braiding, tin-plated
Cable length
Cable length
0.50 m
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, with integrated electronics, suitable for vacuum, male, 15-pin
Pin configuration
Pin configuration
D348100
SCIP ID
SCIP ID
77adba20-f848-4588-b9d4-88f26f644b8c
Downloads / CAD / Mounting / Documentation