Letzte Aktualisierung: July 15 2024 23:33:53.

AK MSR15 TTLx1u
Scanning head for incremental modular angle encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MSR15 TTLx1u
Scanning head for incremental modular angle encoder
Reference pulse width: 90° Fault detection signal: for disturbance LOW
Minimum edge separation: 0.300 µs
Power supply: 5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 1-fold interpolation, non-clocked
Cable length: 0.11 m
Electrical connection: Flange socket M23, male,
12-pin
Pin configuration: D1305979
Degree of protection: IP40 (EN60529)
Identnumber
Identnumber
1283852-04
Reference pulse width
Reference pulse width
90° Fault detection signal: for disturbance LOW
Minimum edge separation
Minimum edge separation
0.300 µs
Power supply
Power supply
5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 1-fold interpolation, non-clocked
Cable length
Cable length
0.11 m
Electrical connection
Electrical connection
Flange socket M23, male,
12-pin
Pin configuration
Pin configuration
D1305979
Degree of protection
Degree of protection
IP40 (EN60529)
SCIP ID
SCIP ID
892dbea4-19e2-4c48-aacb-45ad1caf8149
Downloads / CAD / Mounting / Documentation