Letzte Aktualisierung: July 18 2024 23:33:34.

AK MSR15 ~1Vpp
Scanning head for incremental modular angle encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MSR15 ~1Vpp
Scanning head for incremental modular angle encoder
Power supply: 5 V (+-10 %) Output signal: sinusoidal voltage signals (1 Vpp)
Cable length: 1.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration: D1191120
Degree of protection: IP40 (EN60529)
Identnumber
Identnumber
1283867-05
Power supply
Power supply
5 V (+-10 %) Output signal: sinusoidal voltage signals (1 Vpp)
Cable length
Cable length
1.00 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration
Pin configuration
D1191120
Degree of protection
Degree of protection
IP40 (EN60529)
SCIP ID
SCIP ID
9276be39-2531-4f69-b2cd-6b5b53254d39
Downloads / CAD / Mounting / Documentation