Letzte Aktualisierung: July 15 2024 23:33:53.

LIP 481R
Incremental exposed linear encoder for high accuracy

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LIP 481R
Incremental exposed linear encoder for high accuracy
Signal period: 2.000 µm
Thermal coefficient of linear expansion: ~ 0·10-6K-1
Accuracy grade: ± 2.0 µm
Measuring length: 1020 mm
Reference mark position:0263 (Distance in mm from
the beginning of the
measuring length)
Further reference marks:every 800 mm from the
first
Fastening type: clamped
Output signal: sinusoidal voltage signals
(1 Vpp)
Cutoff frequency (-3 dB): 300.00 kHz
Power supply: 5 V (+-5 %)
Cable type: PUR Ø 4.5 mm flexible
Cable length: 1.00 m
Electrical connection: D-sub connector, 2-row,
with locking screws, with
integrated electronics,
coated, male, 15-pin
Pin configuration: D330978
Special characteristics,Torsion <5&apos; over 1000 mm
linear encoder: and position deviation
after multipoint (10 mm
interval) linear error
compensation < ±75 nm
(without interpolation
error)
Identnumber
Identnumber
1284892-06
Signal period
Signal period
2.000 µm
Thermal coefficient of linear expansion
Thermal coefficient of linear expansion
~ 0·10-6K-1
Accuracy grade
Accuracy grade
± 2.0 µm
Measuring length
Measuring length
1020 mm
Reference mark position
Reference mark position
0263 (Distance in mm from the beginning of the measuring length)
Further reference marks
Further reference marks
every 800 mm from the first
Fastening type
Fastening type
clamped
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
300.00 kHz
Power supply
Power supply
5 V (+-5 %)
Cable type
Cable type
PUR Ø 4.5 mm flexible
Cable length
Cable length
1.00 m
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, with integrated electronics, coated, male, 15-pin
Pin configuration
Pin configuration
D330978
Special characteristics,Torsion <5' over 1000 mm
linear encoder
linear encoder
and position deviation after multipoint (10 mm interval) linear error compensation < ±75 nm (without interpolation error)
SCIP ID
SCIP ID
874d7da1-6f07-491d-b2c4-d6895c50688e
Downloads / CAD / Mounting / Documentation