Letzte Aktualisierung: July 18 2024 23:33:34.

LIP 489A
Incremental exposed linear encoder with high accuracy

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LIP 489A
Incremental exposed linear encoder with high accuracy
Signal period: 2µm
Coefficient of thermal expansion: ~0 ppm/K
Accuracy grade: +/-1µm
Measuring length: 16mm
Referencemark position: None
Additional refer. marks: None
Mounting: with clamps
Output signals: sinusoidal voltage signals
(1Vpp)
Cutoff frequency -3dB>= 300kHz
Power supply: 5V(+/-5%)
Cable: PUR D=4,5 mm flexible
Cable length: 1,0m
Electrical connection: D-sub connector male,
15-pin, 2-row with
integrated electronics
Pin layout: D330978
Special features: 2 coordinate scale
Identnumber
Identnumber
1284898-02
Signal period
Signal period
2µm
Coefficient of thermal expansion
Coefficient of thermal expansion
~0 ppm/K
Accuracy grade
Accuracy grade
+/-1µm
Measuring length
Measuring length
16mm
Referencemark position
Referencemark position
None
Additional refer. marks
Additional refer. marks
None
Mounting
Mounting
with clamps
Output signals
Output signals
sinusoidal voltage signals (1Vpp)
Cutoff frequency -3dB>= 300kHz
Power supply
Power supply
5V(+/-5%)
Cable
Cable
PUR D=4,5 mm flexible
Cable length
Cable length
1,0m
Electrical connection
Electrical connection
D-sub connector male, 15-pin, 2-row with integrated electronics
Pin layout
Pin layout
D330978
Special features
Special features
2 coordinate scale
SCIP ID
SCIP ID
2e892e37-6047-492a-9c12-10b4c8b8b3ef
Downloads / CAD / Mounting / Documentation