Letzte Aktualisierung: July 18 2024 23:33:34.

MRP 8110
Angle measuring module with integrated precision bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MRP 8110
Angle measuring module with integrated precision bearing
Measuring method: absolute
System accuracy: ± 2.0''
Axial bearing force: 1500 N
Data interface: EnDat22
Positions per revolution:536870912
Power supply: 3.6 V ... 14 V
Shaft: 2AE
Flange version: 1BE
Degree of protection: IP00 (EN60529)
Operating temperature: 0/+50 °C
Max. mechanical
permissible
speed/rotational speed: 300 1/min
Electrical connection: Bent plug connector,
double-row, 15-pin
Pin configuration: D533387
Special characteristics,
rotor: Axial runout 2 µm
Identnumber
Identnumber
1286068-01
Measuring method
Measuring method
absolute
System accuracy
System accuracy
± 2.0''
Axial bearing force
Axial bearing force
1500 N
Data interface
Data interface
EnDat22
Positions per revolution
Positions per revolution
536870912
Power supply
Power supply
3.6 V ... 14 V
Shaft
Shaft
2AE
Flange version
Flange version
1BE
Degree of protection
Degree of protection
IP00 (EN60529)
Operating temperature
Operating temperature
0/+50 °C
Max. mechanical
permissible
speed/rotational speed
speed/rotational speed
300 1/min
Electrical connection
Electrical connection
Bent plug connector, double-row, 15-pin
Pin configuration
Pin configuration
D533387
Special characteristics,
rotor
rotor
Axial runout 2 µm
SCIP ID
SCIP ID
52dcea5a-c83a-443a-a347-969449c5b3ba
Downloads / CAD / Mounting / Documentation